Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
ALB33VS, SALB33VS - 3x3 Configurable L-Block w/Cross Hole Mounting - Vertical Side Hole
Bill of material
ALB33VS20-T10-A65-B50-N9-D6F-NA9-DA6F
PN
Part Number
ALB33VS20-T10-A65-B50-N9-D6F-NA9-DA6F
TP
ALB33VS, SALB33VS
MAT
Material
W
W Width
mm
T
T Thickness (1mm Increment)
mm
Enter value for T
T Thickness (1mm Increment)
mm
cm
inch
ft
A
A Length (1mm Increment)
mm
Enter value for A
A Length (1mm Increment)
mm
cm
inch
ft
B
B Length (1mm Increment)
mm
Enter value for B
B Length (1mm Increment)
mm
cm
inch
ft
HS1
N/M Hole Selection (1)
N
M
D
D Dowel Hole (1)
HS2
NA/MA Hole Selection (2)
NA
MA
DA
DA Dowel Hole (2)
A1
15 mm
A2
25 mm
B1
20 mm
B2
30 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models