Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
BRASM, BFASM body - Hexagon Head Clamping Bolts -Tip / Head Clamp -
Bill of material
BRASM8-20body
PN
Part No.
TS
Type Selection
MAT
Material of Main Body
4137 Alloy Steel
HARD
Hardness of Main Body
32~40HRC
ST
Surface Treatment of Main Body
Black Oxide
MATB
Material of Ball
52100 Bearing Steel
HARDB
Hardness of Ball
62HRC~
M
M (Coarse)
LS
L Selection
mm
L1
mm
A
mm
B
mm
E1
mm
DD1
d1
0.0 mm
DD3
d3
mm
DD4
d4
0.0 mm
S2
mm
S3
0.0 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models