Catalog navigation
Selección de modelo CAD
Productos disponibles: 8
HELP_VARIABLE
Company
Misumi
Description
BSSLS, BSMLS, BSZLS, BSXLS - Ball Plungers - L Dimension Selectable - Stainless Steel Long Type
Bill of material
BSSLS6-30
PN
Part No.
LS
Load Selection
MATMB
Material of Main Body
304 Stainless Steel Equivalent
MATB
Material of Ball
440C Stainless Steel
HARDB
Hardness of Ball
55HRC~
MATS
Material of Spring
631 Stainless Steel
MATS1
Material of Spacer
304 Stainless Steel
OT
Operating Temperature
-30~260 °C
M
M (Coarse)
L
L Selection
mm
DD
d
mm
S
mm
LL
l
mm
B
mm
LOMIN
Load Min.
N
LOMAX
Load Max.
N
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimensión
2D
Descarga de modelos CAD