Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
CVTAB,CVTABS_b - V-Shaped Locating Block Sets Flat Bottom Type Upper Plate Holding Type
Bill of material
CVTAB12
PN
Part Number
TYPE
Type
T
mm
L
mm
L1
mm
A
20 mm
H
9.5 mm
DD
d
5.5 mm
R
2 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models