Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
CVTACS - Locating Block Sets - V Groove Type - Flat Bottom Type - Normal Type
Bill of material
CVTACS
PN
Part No.
CVTACS
L
25 mm
L1
16 mm
L2
17 mm
A
20 mm
H
11 mm
DD
d
7 mm
R
2 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models