Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Misumi
Description
FPJL, FPJH - Flanged Spring Plungers
Bill of material
FPJL6-3
PN
Part No.
TS
Type Selection
MATMB
Material of Main Body
1045 Carbon Steel
HARDMB
Hardness of Main Body
29~35HRC
STMB
Surface Treatment of Main Body
Black Oxide
MATN
Material of Nose
1045 Carbon Steel
HARDN
Hardness of Nose
57~63HRC Carburizing
STN
Surface Treatment of Nose
Bright Chromate
MATS
Material of Spring
SWP-B
M
M Coarse Thread
S
mm
DD
d
mm
L
mm
B
mm
D
mm
LL1
l1
mm
LL2
l2
mm
AA
a
mm
LMIN
Load Min.
N
LMAX
Load Max.
N
AW
Applicable Wrench
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models