Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
PXSK, PXRK - Indexing Plungers Resin Knob Type Rest Position Type Nuts
Bill of material
PXSK12
PN
Part No.
TS
Type Selection
MATK
Material of Knob
Nylon 6 (Mat Black)
MATMB
Material of Main Body
12L13 Carbon Steel
STMB
Surface Treatment of Main Body
Black Oxide
MATN
Material of Pin
1045 Carbon Steel
HARDN
Hardness of Pin
50~60HRC
STN
Surface Treatment of Pin
Black Oxide
MATS
Material of Spring
SWP-B
MATLN
Material of Lock Nut
1045 Carbon Steel
STLN
Surface Treatment of Lock Nut
Black Oxide
M
P
Pitch (Fine Thread)
1.5 mm
D
mm
D1
mm
B
mm
S
mm
L
mm
L1
mm
L2
mm
L3
mm
SW1
mm
SW2
mm
LOADMIN
Load Min.
N
LOADMAX
Load Max.
N
MASS
Mass
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models