Catalog navigation
Výběr CAD modelu
Available products: 10
HELP_VARIABLE
Company
Misumi
Description
PXYKF, SXYKF,PMXYKF,SMXYKF - Indexing Plungers - Tip Shape Selected - Flat Type Nuts
Bill of material
PXYKF10
PN
Part No.
TPS
Thread Pitch Selection
MATK
Material of Knob
2017 Aluminum Alloy (Black Anodize)
MATMB
Material of Main Body
STMB
Surface Treatment of Main Body
Black Oxide
MATP
Material of Pin
1045 Carbon Steel
HARDP
Hardness of Pin
STP
Surface Treatment of Pin
Black Oxide
MATS
Material of Spring
631 Stainless Steel
MATLN
Material of Lock Nut
1018 Carbon Steel
STLN
Surface Treatment of Lock Nuts
Black Oxide
M
PITCH
Pitch
mm
D
mm
D1
mm
S
mm
B
mm
L
mm
L1
mm
L2
mm
L3
mm
L4
mm
SW1
mm
SW2
mm
LOADMIN
Load Min.
N
LOADMAX
Load Max.
N
MASS
Mass
g
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Uživatelé, kteří si toto prohlížení prohlíželi, se také zajímali
Previews
3D
2D
Stáhnout CAD model