Catalog navigation
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
Misumi
Description
RBPJ, RBSJ - Roller Plungers - Bolt Type
Bill of material
RBPJ16
PN
Part No.
CLASS
Class
MATMB
Material of Main Body
1045 Steel
STMB
Surface Treatment of Main Body
Electroless Nickel Plating
MATP
Material of Pin
1045 Steel
STP
Surface Treatment of Pin
Electroless Nickel Plating
MATB
Material of Bearing
52100 Bearing Steel
MATBS
Material of Bushing
High Tensile Brass Alloy
MATS
Material of Spring
304 Stainless Steel - WBP
NO
No.
mm
LMIN
Load min.
1.6 N
LMAX
Load max.
4.8 N
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Размер
2D
Сваляне на CAD модели