Catalog navigation
Wybór modelu CAD
Dostępne producty: 10
HELP_VARIABLE
Company
Misumi
Description
TPCAT 1, TPCATZ 1 - Taper Pin Locating Block Sets
Bill of material
TPCAT20x1
PN
Part No.
SMP
Screw Mounting Position
MAT
Material
D2 Tool Steel or Equivalent
HARD
Hardness
58~62 HRC
D
mm
L
mm
L1
mm
F
mm
G
mm
V
mm
E
mm
M
DD1
d1
0 mm
DD
d
0.0 mm
DD2
d2
0.0 mm
HH
h
0 mm
AB
Aplicable Bolts
-
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Pobierz modele CAD