Catalog navigation
CAD Model seçimi
Uygun ürünler: 3
HELP_VARIABLE
Company
Misumi
Description
SENAM_ _H, SENAMB_ _H - Rails for Switches and Sensors - Hole Position Configurable Type - Countersink Type
Bill of material
SENAM32H-50-V10-W18
PN
Part Number
ST
Surface Treatment
MAT
Material
6063S-T5 Aluminum Alloy
NO
No.
H
No. of Holes
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
V
V 1mm Increment
mm
Enter value for V
V 1mm Increment
mm
cm
inch
ft
W
W 1mm Increment
mm
Enter value for W
W 1mm Increment
mm
cm
inch
ft
X
X 1mm Increment
mm
Y
Y 1mm Increment
mm
Z
Z 1mm Increment
mm
N
3.5 mm
N1
6.0 mm
A
mm
B
mm
C
mm
D
mm
E
mm
DD
d
mm
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Bunu görüntüleyen kullanıcılar da ilgilendi
Previews
3D
Boyut
2D
CAD modeli indir