Catalog navigation
Výběr CAD modelu
Available products: 3
HELP_VARIABLE
Company
Misumi
Description
SENAT_ _H - Rails for Switches and Sensors - Hole Position Configurable, Bolt Head Incoherent Type - Counterbore Type
Bill of material
SENAT32H-50-V10-W17-N3.5
PN
Part No.
MAT
Material
6063-T5 Aluminum Alloy
ST
Surface Treatment
Clear Anodizing
NO
No.
H
H No. of Holes
N
N 0.5mm Increment
mm
DD1
d1
6 mm
H1
3.0 mm
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
V
V 1mm Increment
mm
Enter value for V
V 1mm Increment
mm
cm
inch
ft
W
W 1mm Increment
mm
Enter value for W
W 1mm Increment
mm
cm
inch
ft
X
X 1mm Increment
mm
Y
Y 1mm Increment
mm
Z
Z 1mm Increment
mm
A
mm
B
mm
C
mm
D
mm
E
mm
DD
d
mm
EE
e
5 mm
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimenze
2D
Stáhnout CAD model