Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
XSKG - [High Precion] Linear Ball Guides X-Axis Selectable Feed Mechanism Coarse Fine Micrometer Head
Bill of material
XSKG50
PN
Part Number
MATMB
Material of Main Body
440C Stainless Steel-C
STMB
Surface Treatment of Main Body
Electroless Nickel Plating
MATB
Material of Ball
440C Stainless Steel-C
HARDB
Hardness of Ball
58HRC
MATS
Material of Spring
304 Stainless Steel-WPB
MATMHB
Material of Micrometer Head Bracket
5052 Aluminum Alloy
STMHB
Surface Treatment of Micrometer Head Bracket
Clear Anodizing
MATTH
Material of Tip Holder
303 Stainless Steel
A
mm
STG
Stage
mm
MR
Minimum Reading of Coarse Fine Micrometer Head
Coarse Adjustment 10, Fine Adjustment 0.5 microns
ALH
Allowable Load - Horizontal
N
ALV
Allowable Load - Vertical
49 mm
MAS
Moment Accuracy - Straightness
microns
MAPA
Moment Accuracy - Parallelism
microns
MAP
Moment Accuracy - Pitching
25 arcsec
MAY
Moment Accuracy - Yawing
15 arcsec
AMLP
Allowable Moment Load - Pitching
N*m
AMLY
Allowable Moment Load - Yawing
N*m
AMLR
Allowable Moment Load - Rolling
N*m
MRP
Moment Rigidity - Pitching
arcsec/N*cm
MRY
Moment Rigidity - Yawing
arcsec/N*cm
MRR
Moment Rigidity - Rolling
arcsec/N*cm
W
Weight
kg
T
mm
T1
mm
B
mm
DIST
Travel Distance
Coarse Adjustment +/-6.5, Fine Adjustment 0.2 mm
E
mm
F
mm
G
mm
Q
mm
K
mm
X
mm
DD1
d1
mm
DD2
d2
mm
LL
l
mm
AC
Accessories (Type M-L)
ALT1
Position of Micrometer
ALT2
Reinforced Clamp
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models