Catalog navigation
Wybór modelu CAD
Dostępne producty: 3
HELP_VARIABLE
Company
Misumi
Description
JIFL - Angle Plate Sets For Jigs - For Flat Arms - Left Turning
Bill of material
JIFL50-H100-T9-Z45-TP
PN
Part No.
MATAP
Material of Angle Plate
Alloy Cast Iron Class No.35
MATAS
Material of Arm Stopper
1018 Carbon Steel
ACFH
Accessories for Fulcrum Hole
Hinge Pins, Spherical Washer
ACAF
Accessories for Arm Fixing
L Pin (Straight, Tapered), Knob Bolt
ACFS
Accessories for Fixing Stoppers
Bolt 2 pcs., Dowel Pins 2 pcs.
A
mm
HS
H Selection
mm
TS
T Selection
mm
Z
Z 5mm Increment
mm
Enter value for Z
Z 5mm Increment
mm
cm
inch
ft
ZTOL
Z Tolerance
+/-0.05 mm
LPT
L Pin Type
X
X Fulcrum Position - Arm Dimension
mm
Y
Y Fulcrum Position - Arm Dimension
mm
YTOL
Y Tolerance
+0.05/-0.02 mm
R
R Fulcrum Position - Arm Dimension
mm
B
B Angle Plate Dimension
mm
TT1
t1 Angle Plate Dimension
15 mm
TT2
t2 Angle Plate Dimension
mm
AA1
a1 Mounting Hole Position Dimension
mm
AA1TOL
a1 Tolerance
+/-0.05 mm
AA2
a2 Mounting Hole Position Dimension
mm
AA2TOL
a2 Tolerance
+/-0.02 mm
BB
b Mounting Hole Position Dimension
mm
BBTOL
b Tolerance
+/-0.02 mm
ALT1
Position of Bottom Face Mounting Hole
ALT2
No Stopper Dowel Hole
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Wymiar
2D
Pobierz modele CAD