Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
JINFL - Angle Plate Sets For Jigs - For Flat Arms - Left Turning
Bill of material
JINFL50-H100-Z45-TP
PN
Part No.
MATAP
Material of Angle Plate
Alloy Cast Iron Class No.35
MATAS
Material of Arm Stopper
1018 Carbon Steel
ACFH
Accessories for Fulcrum Hole
Hinge Pins, Spherical Washer
ACAF
Accessories for Arm Fixing
L Pin (Straight, Tapered), Knob Bolt
ACFS
Accessories for Fixing Stoppers
Bolt 2 pcs., Dowel Pins 2 pcs.
A
mm
HS
H Selection
mm
Z
Z 5mm Increment
mm
Enter value for Z
Z 5mm Increment
mm
cm
inch
ft
ZTOL
Z Tolerance
+/-0.05 mm
LPT
L Pin Type
X
X Fulcrum Position - Arm Dimension
mm
Y
Y Fulcrum Position - Arm Dimension
mm
YTOL
Y Tolerance
+0.05/-0.02 mm
B
B Angle Plate Dimension
mm
TT1
t1 Angle Plate Dimension
15 mm
TT2
t2 Angle Plate Dimension
mm
AA1
a1 Mounting Hole Position Dimension
mm
AA1TOL
a1 Tolerance
+/-0.05 mm
AA2
a2 Mounting Hole Position Dimension
mm
AA2TOL
a2 Tolerance
+/-0.02 mm
BB
b Mounting Hole Position Dimension
mm
BBTOL
b Tolerance
+/-0.02 mm
ALT1
Position of Bottom Face Mounting Hole
ALT2
No Stopper Dowel Hole
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models