Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
KJBFS, KJBFSM, KJBFSSC - Bushings for Inspection Jigs - Straight with Shoulder
Bill of material
KJBFS12-P4.00-L5-T2.0-H14
PN
Part Number
MAT
Material
HARD
Hardness
50~60HRC
STS
Surface Treatment Selection
ALT5
Additional Surface Treatment (Black Oxide)
ST
Surface Treatment
-
D
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
ALT6
L Dimension Tolerance
LTOL
L Tolerance
0/-0.5 mm
T
T 0.1mm Increment
mm
Enter value for T
T 0.1mm Increment
mm
cm
inch
ft
H
H 1mm Increment
mm
Enter value for H
H 1mm Increment
mm
cm
inch
ft
ALT1
Groove (for Adhesive Reservoir)
ALT2
Groove (for Retaining)
ALT3
Radius R C Chamfered
ALT4
Radius R Square Corner
R
mm
ALT7
Flats Machining
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models