Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
KJBHSR, KJBHSRS - Bushings for Inspection Jigs - Square Type
Bill of material
KJBHSR12-P4.00-W3.00-R0.20-L5
PN
Part No.
MAT
Material
HARD
Hardness
50~60HRC
D
mm
DTOL
D Tolerance
0/-0.02 mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
PTOL
P Tolerance
mm
W
W 0.01mm Increment
mm
Enter value for W
W 0.01mm Increment
mm
cm
inch
ft
WTOL
W Tolerance
+0.010/0 mm
R
R 0.01mm Increment
mm
Enter value for R
R 0.01mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
ALT4
L Dimension Tolerance
LTOL
L Tolerance
0/-0.5 mm
ALT1
Groove for Accumulated Adhesives
ALT2
Groove for Retaining
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models