Catalog navigation
Selección de modelo CAD
Productos disponibles: 5
HELP_VARIABLE
Company
Misumi
Description
KJBHSRD - Bushings for Inspection Jigs - Square Type - D-cut
Bill of material
KJBHSRD12-P4.00-W3.00-R0.20-L5
PN
Part No.
MAT
Material
O1 Tool Steel
HARD
Hardness
50~60HRC
D
mm
DTOL
D Tolerance
0/-0.02 mm
P
P Configurable 0.01mm Increment
mm
Enter value for P
P Configurable 0.01mm Increment
mm
cm
inch
ft
PTOL
P Tolerance
mm
W
W 0.01mm Increment
mm
Enter value for W
W 0.01mm Increment
mm
cm
inch
ft
WTOL
W Tolerance
+0.010/0 mm
R
R 0.01mm Increment
mm
Enter value for R
R 0.01mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
ALT1
Groove for Accumulated Adhesives
ALT2
Groove for Retaining
ALT4
L Dimension Tolerance
LTOL
L Tolerance
0/-0.5 mm
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimensión
2D
Descarga de modelos CAD