Catalog navigation
Výběr CAD modelu
Available products: 6
HELP_VARIABLE
Company
Misumi
Description
KJBPTW - Bushings for Inspection Jigs Stepped and Threaded Shouldered Round (S +0.03/+0.01) Press Fit Type
Bill of material
KJBPTW12-P5.00-S4-M4-L3-3-B5-T2
PN
Part Number
MAT
Material
SKS93
HARD
Hardness
50~60HRC
ALT5
Additional Surface Treatment (Black Oxide)
ST
Surface Treatment
-
D
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
ALT6
P Dimension Tolerance
PTOL
P Tolerance
+0.03/+0.01 mm
S
S 1mm Increment
mm
STOL
S Tolerance
+0.03/+0.01 mm
MS
M Selection
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
L1
L1 1mm Increment
mm
Enter value for L1
L1 1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
TS
T Selection
mm
ALT7
Shoulder Thickness Tolerance
TTOL
T Tolerance
+/-0.05 mm
H
mm
HTOL
H Tolerance
+/-0.05 mm
R
0.0 mm
ALT1
Groove Alterations (for Adhesive Reservoir)
ALT2
Groove Alterations (For retaining)
ALT3
Bore ID R C Chamfered
ALT4
Bore ID R Square Corner
ALT8
Flats Machining Alterations
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Uživatelé, kteří si toto prohlížení prohlíželi, se také zajímali
Previews
3D
2D
Stáhnout CAD model