Catalog navigation
CAD Model seçimi
Uygun ürünler: 8
HELP_VARIABLE
Company
Misumi
Description
KJBSN, KJBS, KJBSM, KJBSS, KJBSSC - Bushings for Inspection Jigs - Straight
Bill of material
KJBSN16-P8.00-L5
PN
Part No.
MAT
Material
HARD
Hardness
-
STS
Surface Treatment Selection
ALT5
Additional Surface Treatment
ST
Surface Treatment
-
D
mm
DTOL
D Tolerance
0/-0.02 mm
P
P Configurable 0.01mm Increment
mm
Enter value for P
P Configurable 0.01mm Increment
mm
cm
inch
ft
PTOL
P Tolerance
+0.03/+0.01 mm
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
ALT6
L Dimension Tolerance
LTOL
L Tolerance
0/-0.5 mm
ALT1
Groove for Accumulate Adhesives
ALT2
Groove for Retaining
ALT3
Chamfering
ALT4
Square Corner
R
mm
ALT7
Flats Machining
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Bunu görüntüleyen kullanıcılar da ilgilendi
Previews
3D
Boyut
2D
CAD modeli indir