Catalog navigation
Селекция на CAD модел
Налични продукти: 6
HELP_VARIABLE
Company
Misumi
Description
KJBTW - Bushings for Inspection Jigs - Stepped Male Thread for Taper with Shoulder
Bill of material
KJBTW12-P5.00-S4-M4-L3-3-B5-T2
PN
Part No.
MAT
Material
O1 Tool Steel
HARD
Hardness
50~60HRC
ALT5
Additional Surface Treatment
ST
Surface Treatment
-
D
mm
DTOL
D Tolerance
0/-0.02 mm
P
P Configurable 0.01mm Increment
mm
Enter value for P
P Configurable 0.01mm Increment
mm
cm
inch
ft
ALT6
P and W Dimension Tolerance
PTOL
P Tolerance
+0.03/+0.01 mm
S
S Configurable 1mm Increment
mm
STOL
S Tolerance
+0.03/+0.01 mm
MS
M Selection
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
L1
L1 1mm Increment
mm
Enter value for L1
L1 1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
TS
T Selection
mm
ALT7
Shoulder Thickness Tolerance
TTOL
T Tolerance
+/-0.05 mm
R
0.0 mm
H
mm
HTOL
H Tolerance
+/-0.05 mm
ALT1
Groove for Accumulate Adhesives
ALT2
Groove for Retaining
ALT3
Chamfering
ALT4
Square Corner
ALT8
Flats Machining
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Потребителите, които са гледали това, също се интересуват
Previews
3D
Размер
2D
Сваляне на CAD модели