Catalog navigation
Селекция на CAD модел
Налични продукти: 10
HELP_VARIABLE
Company
Misumi
Description
KJPDC, KJPDHC, KJPDCS - Slot Pins for Inspection Jigs - Oval Straight
Bill of material
KJPDC20-P10.00-W6.01-S6.00-F1.0-L5-B5
PN
Part No.
MAT
Material
HARD
Hardness
D
mm
P
P Configurable 0.01mm Increment
mm
Enter value for P
P Configurable 0.01mm Increment
mm
cm
inch
ft
ALT3
P and W Dimension Tolerance
PTOL
P Tolerance
0/-0.02 mm
S
S 0.01mm Increment
mm
Enter value for S
S 0.01mm Increment
mm
cm
inch
ft
STOL
S Tolerance Selection
0/-0.02 mm
W
W 0.01mm Increment
mm
Enter value for W
W 0.01mm Increment
mm
cm
inch
ft
WTOL
W Tolerance
0/-0.02 mm
F
F 0.1mm Increment
mm
Enter value for F
F 0.1mm Increment
mm
cm
inch
ft
FTOL
F Tolerance
0/-0.05 mm
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
M
ALT1
Chain Attachment
ALT2
Engraving of P or W Dimension
ALT4
Handle Length
ZC
mm
ALT5
No Polish on Pin
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Потребителите, които са гледали това, също се интересуват
Previews
3D
Размер
2D
Сваляне на CAD модели