Catalog navigation
Selección de modelo CAD
Productos disponibles: 8
HELP_VARIABLE
Company
Misumi
Description
KJPKH - Marking Pins - Straight (Standard) Type
Bill of material
KJPKH25-P18.01-L10
PN
Part No.
MAT
Material
O1 Tool Steel
HARD
Hardness
58HRC~
ST
Surface Treatment
-
ALT3
Additional Surface Treatment
D
mm
P
P Configurable 0.01mm Increment
mm
Enter value for P
P Configurable 0.01mm Increment
mm
cm
inch
ft
PTOL
P Tolerance
0/-0.02 mm
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
ALT1
Chain Attachment
ALT2
Engraving of P Dimension
ALT6
Handle Length
ZC
mm
ALT5
Engraving of the Specified Characters
CHARSELECT
Character Selection
ALT5
CSNOTE
Character Selection Note
N/A
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimensión
2D
Descarga de modelos CAD