Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
KJPNM, KJPNMH - Female Thread Pins for Inspection Jigs
Bill of material
KJPNM12-P8.00-L10-M4
PN
Part Number
MAT
Material
1045 Carbon Steel
HARD
Hardness
ST
Surface Treatment
-
ALT4
Additional Surface Treatment
D
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
ALT3
P Dimension Tolerance
PTOL
P Tolerance
0 mm
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
MS
M Selection
ALT1
Chain
ALT2
Engraving of P Dimension
ALT5
Handle Length
ZC
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models