Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Misumi
Description
KJPSC, KJPSHC, KJPSCS, KJPSCC - Slot Pins for Inspection Jigs - Oval
Bill of material
KJPSC20-P10.00-W3.01-L5
PN
Part Number
MAT
Material
HARD
Hardness
D
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
PTOL
P Tolerance
0/-0.02 mm
W
W 0.01mm Increment
mm
Enter value for W
W 0.01mm Increment
mm
cm
inch
ft
WTOL
W Tolerance
0/-0.02 mm
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
M
ALT1
Chain
ALT2
Engraving of P or W Dimension
ALT3
P and W Dimension Tolerance
ALT4
Handle Length
ZC
mm
ALT5
No Polish on Pin
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models