Catalog navigation
Výběr CAD modelu
Available products: 10
HELP_VARIABLE
Company
Misumi
Description
KJPSR, KJPSHR - Slot Pins for Inspection Jigs Square Straight Standard
Bill of material
KJPSR20-P10.00-W3.01-R0.20-L5
PN
Part Number
MAT
Material
1045 Carbon Steel
HARD
Hardness
D
mm
P
P Configurable 0.01mm Increment
mm
Enter value for P
P Configurable 0.01mm Increment
mm
cm
inch
ft
ALT3
P and W Dimension Tolerance
PTOL
P Tolerance
0/-0.02 mm
W
W 0.01mm Increment
mm
Enter value for W
W 0.01mm Increment
mm
cm
inch
ft
WTOL
W Tolerance
0/-0.02 mm
R
R 0.01mm Increment
mm
Enter value for R
R 0.01mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
M
ALT1
Chain Attachment
ALT2
Engraving of P or W Dimension
ALT4
Handle Length
ZC
mm
ALT5
No Polish on Pin
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimenze
2D
Stáhnout CAD model