Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Misumi
Description
MC01H-4 - Toggle Clamps -High Arm Type-
Bill of material
MC01H-4
PN
Part Number
MC01H-4
MATMB
Material of Main Body
1018 Carbon Steel
ST
Surface Treatment
Trivalent Chromate
TP
Clamping Pressure
2270 N
TARE
Tare
290 g
ANGLEB
Open-close Angle of Arm
90 deg
ANGLEH
Open-close Angle of Handle
65 deg
AC
Accessories
Bolt with Rubber
MATA
Accessories-Material
NBR
HARD
Hardness
Shore A70
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Wymiar
2D
Pobierz modele CAD