Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
MC07-5 - Toggle Clamps - Push-Pull Type
Bill of material
MC07-5
PN
Part Number
MC07-5
TYPE
Type
MC07-5
MATMB
Material of Main Body
1018 Steel Equivalent
ST
Surface Treatment
Trivalent Chromate
STROKE
Stroke
12 mm
TP
Tightening Pressure
1600 N
ANGLEH
Handle Open-Close Angle
45 degree
TARE
Tare
450 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models