Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Misumi
Description
MC07-7 - Toggle Clamp - Push Pull
Bill of material
MC07-7
PN
Part Number
MC07-7
TYPE
Type
MC07-7
MATMB
Material of Main Body
1018 Carbon Steel
MATMP
Material - Mounting Part
65-45-12 S.G. Cast Iron
STMB
Main Body -Surface Treatment
Trivalent Chromate
STMP
Mounting Part - Surface Treatment
Conversion Treatment
S
Stroke
32 mm
TP
Clamping Pressure
2270 N
TARE
Tare
340 g
ANGLEH
Open - Close Angle of Handle
180 deg
AC
Accessory
Steel Bolt
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimenze
2D
Stáhnout CAD model