Catalog navigation
CAD模型選擇
可提供的產品: 4
HELP_VARIABLE
公司
Misumi
描述
SL-KJRBRS, SH-KJRBRS, SHD-KJRBRS - Precision Cleaning Bushings for Inspection Jigs - For Resin Panels - Square Type - Standard
明细表
SL-KJRBRS20-P4.00-L6-W3.00-R0.2-S1.00
PN
型号
CO
Cleaning Options
D
mm
P
P指定单位0.05mm
mm
Enter value for P
P指定单位0.05mm
mm
cm
inch
ft
L
L 指定单位1mm
mm
Enter value for L
L 指定单位1mm
mm
cm
inch
ft
W
W指定单位0.05mm
mm
Enter value for W
W指定单位0.05mm
mm
cm
inch
ft
R
R 指定单位0.1mm
mm
Enter value for R
R 指定单位0.1mm
mm
cm
inch
ft
S
S指定单位0.05mm
mm
Enter value for S
S指定单位0.05mm
mm
cm
inch
ft
D1
D1 标准型
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型