Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
Misumi
Description
NLMN, LSMN, PLMN, SLMN, ALMN, ABLMN - Hexagonal Posts - One End Female Thread Type
Bill of material
NLMN13-30-M3
PN
Part Number
MAT
Material
ST
Surface Treatment
B
mm
ALT1
L Dimension Tolerance
L
L 0.5mm Increment (0.1mm Increment for LKC)
mm
Enter value for L
L 0.5mm Increment (0.1mm Increment for LKC)
mm
cm
inch
ft
LTOL
L Tolerance
+/-0.1 mm
M
M (Coarse) Tapped Selection
C
mm
ALT3
L Dimension Accuracy Change
ALT2
Left End Change The Effective Tap Depth
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models