Catalog navigation
CAD Model seçimi
Uygun ürünler: 12
HELP_VARIABLE
Company
Misumi
Description
NETHS, ETKHS, PETHS, SETHS, AETHS, ABETHS - Circular Posts - One End Threaded One End Tapped Thread Length Dia. Configurable, Wrench Flats
Bill of material
NETHS15-30-F12-SC0-M5-N5
PN
Part Number
TYPE
Type
NETHS
MAT
Material
ST
Surface Treatment
D
mm
L
L 0.1mm Increment (0.5mm Increment)
mm
Enter value for L
L 0.1mm Increment (0.5mm Increment)
mm
cm
inch
ft
F
F 0.5mm Increment
mm
Enter value for F
F 0.5mm Increment
mm
cm
inch
ft
SC
SC 0.5mm Increment
mm
Enter value for SC
SC 0.5mm Increment
mm
cm
inch
ft
M
M (Coarse) Threaded Selection
N
N (Coarse) Tapped Selection
W
mm
LL1
l1
mm
A
mm
ALT1
L Dimension Tolerance Change
LKC
L Dimension Tolerance
+/-0.1 mm
ALT2
Right End Change The Effective Tap Depth
ALT3
Undercut
ALT4
Thread Length
MLC
MLC 0.1mm Increment
mm
ALT5
Through Hole for Hex Wrench
HL
HL 1mm Increment
mm
HLDD
d
0.0 mm
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Bunu görüntüleyen kullanıcılar da ilgilendi
Previews
3D
Boyut
2D
CAD modeli indir