Catalog navigation
Výběr CAD modelu
Available products: 12
HELP_VARIABLE
Company
Misumi
Description
NETMN, ETKMN, PETMN, SETMN, AETMN, ABETMN - Circular Posts - One End Female Thread Type
Bill of material
NETMN15-35-SC0-M5
PN
Part Number
TYPE
Type
NETMN
MAT
Material
ST
Surface Treatment
D
mm
L
L 0.1mm Increment (0.5mm Increment)
mm
Enter value for L
L 0.1mm Increment (0.5mm Increment)
mm
cm
inch
ft
SC
SC 0.5mm Increment
mm
Enter value for SC
SC 0.5mm Increment
mm
cm
inch
ft
M
M (Coarse) Selection
W
mm
LL1
l1
mm
ALT1
L Dimension Tolerance Change
LKC
L Dimension Tolerance
+/-0.1 mm
ALT2
L Dimension Accuracy Change
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimenze
2D
Stáhnout CAD model