Catalog navigation
CAD Model seçimi
Uygun ürünler: 8
HELP_VARIABLE
Company
Misumi
Description
PHNRF - Resin Circular Posts - One End Thread Insert Type
Bill of material
PHNRF12-40-SC0
PN
Part Number
MAT
Material
Polyacetal
COLOR
Color
White
MATTI
Material of Thread Insert
304 Stainless Steel
D
mm
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
LTOL
L Tolerance
+/- 0.5 mm
SC
SC 1mm Increment
mm
Enter value for SC
SC 1mm Increment
mm
cm
inch
ft
M
M (Coarse)
W
mm
LL1
l1
mm
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Boyut
2D
CAD modeli indir