Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
CEA, CEAV, CCES, CCESV, CEM - Ceramics Plates
Bill of material
CEA-10-10-1
PN
Part No.
CEA-10-10-1
TP
Type Selection
Standard Type
MAT
Material
FP
Finish Precision
COLOR
Color
White
OT
Ambient Operating Temperature (deg Celsius)
~1300
A
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
ATOL
A Tolerance
+/-0.1 mm
B
B 1mm Increment
mm
BTOL
B Tolerance
+/-0.1 mm
T
T Selection
mm
TTOL
T Tolerance
+/-0.1 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models