Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
LSPFT__W_,LSPFY__W_ - Laser Safety Plates - A/B Side Holes Combination Type With Corner Holes -
Bill of material
LSPFT11W1-50-50-C6-D6-N3
PN
Part Number
TP
Type Selection
With Corner Holes
TYPE
Type
AH
A Number of Holes
BH
B Number of Holes
NOH
Number of Holes
1
A
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
T
mm
C
C 0.5mm Increment
mm
Enter value for C
C 0.5mm Increment
mm
cm
inch
ft
D
D 0.5mm Increment
mm
Enter value for D
D 0.5mm Increment
mm
cm
inch
ft
HS
Hole Selection
SND
Screw Nominal Dia
DD
d
3.5 mm
DD1
d1
0.0 mm
HH
h
0 mm
ALT15
Same size (5mm) chamfer at Four Corners
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models