Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
MCA_H,MCAW_H,MCAS_H,MCAY_H,MCAPS_H,MCCA_H,MCDA_H,MCEA_H,MCA2HL,MCAW2HL,MCAS2HL,MCAY2HL,MCAPS2HL,MCCA2HL,MCDA2HL,MCEA2HL,MCA2F__H,MCAW2F__H,MCAS2F__H,MCAY2F__H,MCAPS2F__H,MCCA2F__H,MCDA2F__H,MCEA2F__H,MCA2F_2HL,MCAW2F_2HL,MCAS2F_2HL,MCAY2F_2HL,MCAPS2F_2HL,MCCA2F_2HL,MCDA2F_2HL,MCEA2F_2HL - MC Nylon Plates - Hole Type
Bill of material
MCA2H-20-20-5-F6-G4.5-N3
PN
Part No.
MCA2H-20-20-5-F6-G4.5-N3
TP
Type Selection
Hole Type
GR
Grade
MAT
Material
COLOR
Color
Blue
FSS
Finish Symbol Selection
NOM
Nominal
A
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
T
T Selection (0.1mm Increment for 2F)
mm
TTOLS
T Dimension Tolerance Selection
mm
F
F 0.5mm Increment
mm
Enter value for F
F 0.5mm Increment
mm
cm
inch
ft
G
G 0.5mm Increment
mm
Enter value for G
G 0.5mm Increment
mm
cm
inch
ft
HS
Hole Selection
BNDS
Bolt Nominal Diameter Selection
mm
DD
d
3.5 mm
DD1
d1
0.0 mm
HH
h
0 mm
L
L (Insert Length)
mm
ALT1
Hole Position from Left
XC
XC 0.5mm Increment
mm
ALT2
Hole Position from Bottom
YC
YC 0.5mm Increment
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models