Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
MCA___, MCA-G___, MCAW___, MCAS___, MCAY___, MCAPS___, MCCA___, MCDA___, MCEA___ - MC Nylon Plates
Bill of material
MCA-20-20-5
PN
Part Number
MCA-20-20-5
TP
Type Selection
Standard Type
GR
Grade
MAT
Material
COLOR
Color
Blue
OT
Operating Ambient Temperature
-40~120
FSS
Finish
T
T Selection (0.1mm Increment for 6F and 2F)
mm
TTOLS
T Dimension Tolerance Selection
mm
ABTOLS
AB Dimension Tolerance
A
A 1mm Increment (0.5mm Increment for NT / 0.1mm Increment for 4F and 6F)
mm
Enter value for A
A 1mm Increment (0.5mm Increment for NT / 0.1mm Increment for 4F and 6F)
mm
cm
inch
ft
ATOL
A Tolerance
+/-0.5 mm
B
B 1mm Increment (0.5mm Increment for NT / 0.1mm Increment for 4F and 6F)
mm
BTOL
B Tolerance
+/-0.5 mm
ALT3
CRA (Corner Radius)
R1
CRA R 5mm Increment
mm
ALT4
CRB (Corner Radius)
R2
CRB R 5mm Increment
mm
ALT5
CRC (Corner Radius)
R3
CRC R 5mm Increment
mm
ALT6
CRD (Corner Radius)
R4
CRD R 5mm Increment
mm
ALT7
CCA Corner Cut
CCA
CCA 5mm Increment
mm
ALT8
CCB Corner Cut
CCB
CCB 5mm Increment
mm
ALT9
CCC Corner Cut
CCC
CCC 5mm Increment
mm
ALT10
CCD Corner Cut
CCD
CCD 5mm Increment
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models