Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Misumi
Description
NPPS_H, NPMS_H - PPS Plates Abrasion Resistance Grade with Hole Drilling
Bill of material
NPPS2H-20-20-6-F6-G4.5-N3
PN
Part No.
NPPS2H-20-20-6-F6-G4.5-N3
TP
Type Selection
Hole Type
PL
Plate/Grade
NOM
Nominal
A
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
TS
T Selection
mm
F
F 0.5mm Increment
mm
Enter value for F
F 0.5mm Increment
mm
cm
inch
ft
G
G 0.5mm Increment
mm
Enter value for G
G 0.5mm Increment
mm
cm
inch
ft
HS
Hole Selection
BNDS
Pre-drilled Hole Nominal Diameter
mm
DD
d
3.5 mm
DD1
d1
0.0 mm
HH
h
0 mm
L
L (Insert Length)
mm
ALT1
Hole Position from Left
XC
XC 0.5mm Increment
mm
ALT2
Hole Position from Bottom
YC
YC 0.5mm Increment
mm
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
Los usuarios que vieron esto, también se interesaron en
Previews
3D
Dimensión
2D
Descarga de modelos CAD