Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Misumi
Description
ACSH, PCTSH, PYSH, PASH, UPSH - Resin Sheets / Resin Films
Bill of material
ACSH-20-20-0.5
PN
Part No.
ACSH-20-20-0.5
TP
Type Selection
Standard Type
MAT
Material
GR
Grade
Standard
COLOR
Color
Transparent
LT
Light Transmission
93%
OT
Ambient Operating Temperature (deg Celsius)
-30~80
A
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
ATOL
A Tolerance
+/-1.0 mm
B
B 1mm Increment
mm
BTOL
B Tolerance
+/-1.0 mm
TS
T Selection
mm
TTOL
T Tolerance
+/-0.1 mm
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimensão
2D
Baixar modelos em CAD