Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Misumi
Description
ACAL_H, ACBL_H, ACTAL_H, ACBTAL_H, PYAL_H, PYBL_H, PYTAL_H, PYBTAL_H - Resin Cover Plates - L-Shaped with Hole Drilling
Bill of material
ACAL2H-30-30-30-3-F6-G5-N3
PN
Part Number
ACAL2H-30-30-30-3-F6-G5-N3
TP
Type Selection
Hole Type
MAT
Material
GR
Grade
COLOR
Color
NOM
Nominal
B
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
A
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
TS
T Selection
mm
F
F 1mm Increment
mm
Enter value for F
F 1mm Increment
mm
cm
inch
ft
G
G 1mm Increment
mm
Enter value for G
G 1mm Increment
mm
cm
inch
ft
HS
Hole Selection
BNDS
Bolt Nominal Dia. Selection
mm
DD
d
3.5 mm
L2
L (Insert Length)
mm
ALT1
Hole Position from Left
XC
XC 1mm Increment
mm
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Bunu görüntüleyen kullanıcılar da ilgilendi
Previews
3D
Boyut
2D
CAD modeli indir