Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Misumi
Description
ACSH_H, PCTSH_H, PYSH_H, PASH_H, UPSH_H - Resin Sheets / Resin Films With Hole
Bill of material
ACSH2H-20-20-0.5-F6-G4.5-N3
PN
Part No.
ACSH2H-20-20-0.5-F6-G4.5-N3
TP
Type Selection
Hole Type
MAT
Material
GR
Grade
Standard
COLOR
Color
Transparent
LT
Light Transmission
93%
OT
Ambient Operating Temperature (deg Celsius)
-30~80
NO
Nominal
A
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
ATOL
A Tolerance
+/-1.0 mm
B
B 1mm Increment
mm
BTOL
B Tolerance
+/-1.0 mm
TS
T Selection
mm
TTOL
T Tolerance
+/-0.1 mm
BNDS
N Bolt Nominal Diameter Selection (Through Hole)
mm
F
F 0.5mm Increment
mm
Enter value for F
F 0.5mm Increment
mm
cm
inch
ft
G
G 0.5mm Increment
mm
Enter value for G
G 0.5mm Increment
mm
cm
inch
ft
DD
d
3.5 mm
ALT1
Hole Position from Left
XC
XC 0.5mm Increment
mm
ALT2
Hole Position from Bottom
YC
YC 0.5mm Increment
mm
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Bunu görüntüleyen kullanıcılar da ilgilendi
Previews
3D
Boyut
2D
CAD modeli indir