Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Misumi
Description
PG-STARF, PPX5F - Prehardened Steel Plates - Configurable
Bill of material
PG-STARFPP-50-20-5
PN
Part No.
PG-STARFPP-50-20-5
TP
Type Selection
PG-STARF, PPX5F
MAT
Material
HARD
Hardness
33~37HRC
TT
Plate Thickness Tolerance
ABT
A B Dimension Tolerance
A
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
ATOL
A Tolerance
+0.1~+0.3 mm
B
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
BTOL
B Tolerance
+0.1~+0.3 mm
T
T 1mm Increment
mm
Enter value for T
T 1mm Increment
mm
cm
inch
ft
TTOL
T Tolerance
+0.1~+0.3 mm
ALT1
Circumference Chamfering
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Boyut
2D
CAD modeli indir