Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
PKF_ _, PKR_ _, PKS_ _ - JIS-SKS93 (Equivalent to 01 Tool Steel) Configurable Plates
Bill of material
PKFHP-20-20-5
PN
Part No.
PKFHP-20-20-5
TP
Type Selection
PKF_ _, PKR_ _, PKS_ _
MAT
Material
JIS-SKS93
ULS
Upper/Lower Surface Finish
TT
Thickness Tolerance
ABT
A - B Tolerance
A
A 0.5mm Increment
mm
Enter value for A
A 0.5mm Increment
mm
cm
inch
ft
ATOL
A Tolerance
+0.1~+0.3 mm
B
B 0.5mm Increment
mm
BTOL
B Tolerance
+0.1~+0.3 mm
T
T 0.5mm Increment
mm
Enter value for T
T 0.5mm Increment
mm
cm
inch
ft
TTOL
T Tolerance
mm
ALT1
Circumference Chamfering
ALT2
CCA Corner Cut
CCA
CCA 1mm Increment
mm
ALT3
CCB Corner Cut
CCB
CCB 1mm Increment
mm
ALT4
CCC Corner Cut
CCC
CCC 1mm Increment
mm
ALT5
CCD Corner Cut
CCD
CCD 1mm Increment
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models