Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Misumi
Description
PLF_ _ ,PLR_ _ ,PLS_ _ - Configurable Plates - 430 Carbon Steel
Bill of material
PLFPP-20-20-5
PN
Part Number
PLFPP-20-20-5
TYPE
Type
PL
MAT
Material
430 Carbon Steel
SFS
Upper and Lower Surface Finishing Method Selection
TTS
Thickness Tolerance Selection
ABTS
A/B Tolerance Selection
A
A 0.5mm Increment
mm
Enter value for A
A 0.5mm Increment
mm
cm
inch
ft
B
B 0.5mm Increment
mm
T
T 0.5mm Increment
mm
Enter value for T
T 0.5mm Increment
mm
cm
inch
ft
ALT1
Circumference Chamfering
ALT2
CCA Corner Cut
CCA
CCA 1mm Increment
mm
ALT3
CCB Corner Cut
CCB
CCB 1mm Increment
mm
ALT4
CCC Corner Cut
CCC
CCC 1mm Increment
mm
ALT5
CCD Corner Cut
CCD
CCD 1mm Increment
mm
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
Os usuários que visualizaram isso também estavam interessados ​​em
Previews
3D
2D
Baixar modelos em CAD