Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
PSF_ _, PSR_ _, PSS_ _ - JIS SS400 (Equivalent to 1018 Steel) Configurable Plates
Bill of material
PSFPP-20-20-4
PN
Part No.
PSFPP-20-20-4
TP
Type Selection
PSF_ _, PSR_ _, PSS_ _
ULS
Upper/Lower Surface Finish
TT
Thickness Tolerance
ABT
A - B Tolerance
A
A 0.5mm Increment
mm
Enter value for A
A 0.5mm Increment
mm
cm
inch
ft
ATOL
A Tolerance
+0.1~+0.3 mm
B
B 0.5mm Increment
mm
BTOL
B Tolerance
+0.1~+0.3 mm
T
T 0.5mm Increment
mm
Enter value for T
T 0.5mm Increment
mm
cm
inch
ft
TTOL
T Tolerance
+0.1~+0.3 mm
ALT1
Circumference Chamfering
ALT2
CCA Corner Cut
CCA
CCA 1mm Increment
mm
ALT3
CCB Corner Cut
CCB
CCB 1mm Increment
mm
ALT4
CCC Corner Cut
CCC
CCC 1mm Increment
mm
ALT5
CCD Corner Cut
CCD
CCD 1mm Increment
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models