Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Misumi
Description
HFMQA - 6 Surface Milled Mounting Plates / Brackets - External Dimension Configurable - HFMQA
Bill of material
HFMQA-SC-A25-B10-T3-N3-L0-MA0
PN
Part Number
HFMQA-SC-A25-B10-T3-N3-L0-MA0
TYPE
Type
HFMQA
MS
Material Symbol
A
A 0.1mm Increment
mm
Enter value for A
A 0.1mm Increment
mm
cm
inch
ft
B
B 0.1mm Increment
mm
Enter value for B
B 0.1mm Increment
mm
cm
inch
ft
T
T 0.1mm Increment
mm
Enter value for T
T 0.1mm Increment
mm
cm
inch
ft
ALT1
Corner Cut Change
CC
CC 1mm Increment
mm
XSE
X Specification
X
X 0.1mm Increment
mm
YSE
Y Specification
Y
Y 0.1mm Increment
mm
HS1
Hole Specification 1
ND1
Nominal Diameter 1
L
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
HS2
Hole Specification 2
ND2
Nominal Diameter 2
DA
DA 0.5mm Increment
mm
ALT2
Plate Thickness (T dim.) Tolerance Change
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Uživatelé, kteří si toto prohlížení prohlíželi, se také zajímali
Previews
3D
Dimenze
2D
Stáhnout CAD model