Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
KPFN, KPFB, KPFM, KPFS - Machined Plates - Flat Bar
Bill of material
KPFNA6-A30-B25
PN
Part No.
KPFNA6-A30-B25
TP
Type Selection
KPFN, KPFB, KPFM, KPFS
MAT
Material
ST
Surface Treatment
HMS
Hole Machining Selection
TS
T Selection
mm
A
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
BS
B Selection
mm
X
X 0.1mm Increment
mm
Y
Y 0.1mm Increment
mm
F
F 0.1mm Increment
mm
G
G 0.1mm Increment
mm
V
V 0.1mm Increment
mm
S
S 0.1mm Increment
mm
W
W 0.1mm Increment
mm
Q
Q 0.1mm Increment
mm
R
R 0.1mm Increment
mm
HCS1
Hole Code Selection 1
ND1
Nominal Diameter for Hole 1
mm
HCS2
Hole Code Selection 2
ND2
Nominal Diameter for Hole 2
mm
D
D 0.5mm Increment
mm
ALT1
Hole D Diameter
DC
DC 1mm Increment
mm
CON
Drill Limit
OK
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models