Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
LRCDA - L Shaped Machined Mounting Plates / Brackets - Center Symmetrical Type - LRCDA
Bill of material
LRCDA-SS-T5-A20-B20-L25-V0-S8.5-M3-H8.5-F2.3-G0-MA3
PN
Prat Nanber
LRCDA-SS-T5-A20-B20-L25-V0-S8.5-M3-H8.5-F2.3-G0-MA3
TYPE
Type
LRCDA
MS
Material Symbol
T
T Selection
mm
A
A Selection
mm
B
B Selection
mm
L
L Selection
mm
V
V 0.1mm Increment
mm
Enter value for V
V 0.1mm Increment
mm
cm
inch
ft
S
S 0.1mm Increment
mm
Enter value for S
S 0.1mm Increment
mm
cm
inch
ft
HS1
Hole Specification 1
ND1
Nominal Diameter1
ALT1
Corner Cut Change
CC
CC 1mm Increment
mm
H
H 0.1mm Increment
mm
Enter value for H
H 0.1mm Increment
mm
cm
inch
ft
F
F 0.1mm Increment
mm
Enter value for F
F 0.1mm Increment
mm
cm
inch
ft
G
G 0.1mm Increment
mm
Enter value for G
G 0.1mm Increment
mm
cm
inch
ft
HS2
Hole Specification 2
ND2
Nominal Diameter2
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models