Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
SL-FALAS, SH-FALAS, SHD-FALAS - (Precision Cleaning) L-Shaped Sheet Metal Mounts - Two Center Holes, Dimensions Configurable
Bill of material
SL-FALAS-SUD-T1-A20-B15-L10-H4.8-N3-S4.8-NA3
PN
Part Number
SL-FALAS-SUD-T1-A20-B15-L10-H4.8-N3-S4.8-NA3
TYPE
Type
SL-FALAS
TS
Type Selection
SL-FALAS, SH-FALAS, SHD-FALAS
CM
Cleaning Method
MS
Material Symbol
T
T Selection
mm
A
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
XSE
X Specification
X
X 0.1mm Increment
H
H 0.1mm Increment
mm
Enter value for H
H 0.1mm Increment
mm
cm
inch
ft
HS1
Hole Specification 1
ND1
Nominal Diameter 1
DA
DA 0.5mm Increment
mm
YSE
Y Specification
Y
Y 0.1mm Increment
mm
S
S 0.1mm Increment
mm
Enter value for S
S 0.1mm Increment
mm
cm
inch
ft
HS2
Hole Specification 2
ND2
Nominal Diameter 2
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models